Software for the Time-Resolved Absorption Spectroscopy (TRAS) Educational KitThe TA Experiment Software package is a graphical user interface (GUI) that controls the data acquisition for the EDU-TRAS1(/M) educational kit. This user-friendly GUI allows the user to monitor the transient absorption and detector signals during alignment in real time, as well as set the measurement parameters and acquire the transient absorption decay curves. This software is also included on a USB stick shipped with the kit. - Software: Software package with a GUI for operating the EDU-TRAS1(/M) TRAS Kit
- Archive: Previous version of software package with a GUI for operating the EDU-TRAS1(/M) TRAS Kit
TA Experiment Software v1.0.0 | | |
---|
Description | The TA Experiment Software installation package is used for alignment and data acquisition in the EDU-TRAS1(/M) kit. | ![](../../software/MUC\EDU-TRAS1\v1.0.0\EDU-TRAS1_Software_GUI_A1-450.jpg) | Version | 1.0.0 | Filesize | 409 MB | Download | ![](../../images/Download_Button.png)
Only download from trusted sources, like Thorlabs, and always scan files before executing. | System Requirements | • Windows® 10 or 11 (64-Bit) • Free USB 2.0 Port | |