Software for OEM TEC Drivers and Evaluation Board

The following software package is available:

  1. Software: Software package with GUI and drivers to control the OEM TEC Drivers in SMT Packages.
  2. Archive: Previous version of the software for the MTD415 TEC Drivers.
Software Download  
DescriptionThis package contains a GUI and drivers to control our MTD Series OEM TEC Controllers via the MTDEVAL1 or MTDEVAL Evaluation Boards.
Version1.5
Filesize10.3 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

ReadMe
Change Log
System RequirementsSoftware Requirements: Windows® 7, 8.1, or 10 (32 or 64 bit)
CPU: 1 GHz or Higher
RAM: 512 MB
Monitor Resolution: 1024 x 768 (Min)
Hard Disc: 1 GB (32 bit System) or 2 GB (64 bit System) of Available Disk Space
Interface: Free USB 2.0 Port, USB 2.0 Cable
Additional SoftwareMicrosoft® .NET framework 4.5.1 or later is required. Version 4.6.1 is included with the installation package.

Version 1.4

Version 1.4  
DescriptionA previous revision of our GUI and drivers to control our MTD Series OEM TEC Controllers via the MTDEVAL1 or MTDEVAL Evaluation Boards. 
Version1.4
Filesize78.0 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

Change Log
System RequirementsSoftware Requirements: Windows® 7, 8.1, or 10 (32 or 64 bit)
CPU: 1 GHz or Higher
RAM: 512 MB
Monitor Resolution: 1024 x 768 (Min)
Hard Disc: 1 GB (32 bit System) or 2 GB (64 bit System) of Available Disk Space
Interface: Free USB 2.0 Port, USB 2.0 Cable
Additional SoftwareMicrosoft® .NET framework 4.5.1 or later is required. Version 4.6.1 is included with the installation package.

Version 1.3

Version 1.3  
DescriptionA previous revision of our GUI and drivers to control our MTD Series OEM TEC Controllers via the MTDEVAL1 or MTDEVAL Evaluation Boards. 
Version1.3
Filesize80.4 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

Change Log
System RequirementsSoftware Requirements: Windows® 7, 8.1, or 10 (32 or 64 bit)
CPU: 1 GHz or Higher
RAM: 512 MB
Monitor Resolution: 1024 x 768 (Min)
Hard Disc: 1 GB (32 bit System) or 2 GB (64 bit System) of Available Disk Space
Interface: Free USB 2.0 Port, USB 2.0 Cable
Additional SoftwareMicrosoft® .NET framework 4.5.1 or later is required. Version 4.6.1 is included with the installation package.

Version 1.2

Version 1.2  
DescriptionA previous revision of our GUI and drivers to control our MTD Series OEM TEC Controllers via the MTDEVAL1 or MTDEVAL Evaluation Boards. 
Version1.2
Filesize80.4 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

Change Log
System RequirementsSoftware Requirements: Windows® 7, 8.1, or 10 (32 or 64 bit)
CPU: 1 GHz or Higher
RAM: 512 MB
Monitor Resolution: 1024 x 768 (Min)
Hard Disc: 1 GB (32 bit System) or 2 GB (64 bit System) of Available Disk Space
Interface: Free USB 2.0 Port, USB 2.0 Cable
Additional SoftwareMicrosoft® .NET framework 4.5.1 or later is required. Version 4.6.1 is included with the installation package.