Cage cubes, which are directly compatible with our 16 mm cage systems, can be purchased empty or with an optic already housed inside. The empty cage cubes can be used to mount a prism or cube optic, and the cage cubes for fluorescence filter sets are ideal for mounting Ø12.5 mm round and 12.5 mm x 17.6 mm rectangular optics. Cage cubes with pre-mounted turning mirrors or beamsplitters are also available.