Software for Exulus® Spatial Light ModulatorsThese are the software packages for our Exulus Spatial Light Modulators (SLMs). Due to hardware differences, there are two separate editions: - The "Thorlabs EXULUS" software package is designed for use with our EXULUS-HD2, EXULUS-HD3, EXULUS-HD4, EXULUS-HD2HP, and EXULUS-HD3HP SLMs
- The "Spatial Light Modulator" software package is designed for use with our previous-generation EXULUS-HD1* and previous-generation EXULUS-4K1* SLMs
Both software packages may be installed on one computer. *The EXULUS-HD1(/M) and EXULUS-4K1(/M) are no longer available for individual purchase.
- Software: Software packages with graphical user interface for operating our spatial light modulators.
- Archive: Previous versions of these software packages.
Software for EXULUS-HD2, -HD3, -HD4, & -HDxHP SLMs | | |
---|
Description | The "Thorlabs EXULUS" software package provides PC control of our EXULUS-HD2, EXULUS-HD3, EXULUS-HD4, EXULUS-HD2HP, and EXULUS-HD3HP SLMs. For control of our EXULUS-HD1 and EXULUS-4K1 SLMs, please see the section below. | | Version | 2.5.3 | Filesize | 172 MB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | License | | Change Log | | System Requirements | • Windows® 7 or 10, 64 Bit Only • Processor Requirement: 2nd Generation Intel Core or Later; Intel Xeon E3/E5 or Later |
v2.5.1 for EXULUS-HD2, -HD3, -HD4, and -HDxHP SLMs | | |
---|
Description | Archived previous version of the "Thorlabs EXULUS" software package that provides PC control of the EXULUS-HD2, EXULUS-HD3, EXULUS-HD4, EXULUS-HD2HP, and EXULUS-HD3HP SLMs. | | Version | 2.5.1 | Filesize | 169 MB | Download |
Only download from trusted sources, like Thorlabs, and always scan files before executing. | License | | Change Log | | System Requirements | • Windows® 7 or 10, 64 Bit Only • Processor Requirement: 2nd Generation Intel Core or Later; Intel Xeon E3/E5 or Later | |