USB Temperature and Humidity Sensor Software

The following software packages are available:

  1. Software: Software package with graphical user interface for operating the device in standard applications.
  2. Programming Reference: Legacy application notes for programming in LabVIEW, C++, C#, and Visual Basic.
  3. Archive: Previous release versions of the software.
Software  
DescriptionThis software is compatible with both revisions of Thorlabs' TSP01 Temperature and Humidity Sensor. This package also includes the instrument drivers for C, Visual Studio, and LabVIEW™ development environments.
Version2.1
Filesize22.4 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

System RequirementsWindows® XP (32-bit), Windows® Vista (32- and 64-bit), Windows® 7 (32- and 64-bit), or Windows® 10 (32- and 64-bit)
Additional SoftwareTSP01 Sensors without the "RevB" label also require the installation of NI-VISA runtime. These are included on the TSP01 software CD and are also available on the NI Website. Sensors with the RevB label on the underside do not require this.

TSP01 Temperature and Humidity Sensor

TSP01 Temperature and Humidity Sensor  
DescriptionThese legacy application notes provide descriptions of programming functionality and sample code for TSP01 Loggers without the "RevB" label on the underside. When using a RevB device, please also refer to the full manual.
Version1.0
Filesize2.8 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

AdditionalIncludes:
TSP01 LabVIEW Programming Notes
TSP01 Visual C++ Programming Notes
TSP01 Visual C# Programming Notes
TSP01 Visual Basic Programming Notes

TSP01 with Scanning Slit Beam Profiler

TSP01 with Scanning Slit Beam Profiler  
DescriptionThese legacy application notes provide descriptions of programming functionality and sample code for TSP01 Loggers without the "RevB" label on the underside in combination with Thorlabs' Scanning Slit Beam Profilers. When using a RevB device, please also refer to the full manual.
Version1.0
Filesize2.3 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

AdditionalIncludes:
BP209-VIS and TSP01 LabVIEW Programming Notes
BP209-VIS and TSP01 Visual Basic Programming Notes

Previous Software Release v1.3

Previous Software Release v1.3  
DescriptionThis previous version of the TSP software is only compatible with TSP01 sensors without the "RevB" label on the underside. Sensors with the "RevB" label require software version 2.0 or later to operate.
Version1.3
Filesize112 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

System RequirementsWindows® XP (32-bit), Windows® Vista (32- and 64-bit), Windows® 7 (32- and 64-bit), or Windows® 10 (32- and 64-bit)

Previous Software Release v1.2

Previous Software Release v1.2  
DescriptionThis previous version of the TSP software is only compatible with TSP01 sensors without the "RevB" label on the underside. Sensors with the "RevB" label require software version 2.0 or later to operate.
Version1.2
Filesize121 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

System RequirementsWindows® XP (32-bit), Windows® Vista (32- and 64-bit), or Windows® 7 (32- and 64-bit)

Previous Software Release v1.1

Previous Software Release v1.1  
DescriptionThis previous version of the TSP software is only compatible with TSP01 sensors without the "RevB" label on the underside. Sensors with the "RevB" label require software version 2.0 or later to operate. 
Version1.1
Filesize98.7 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.

System RequirementsWindows® XP (32-bit), Windows® Vista (32- and 64-bit), or Windows® 7 (32- and 64-bit)

Previous Software Release v1.0

Previous Software Release v1.0  
DescriptionThis previous version of the TSP software is only compatible with TSP01 sensors without the "RevB" label on the underside. Sensors with the "RevB" label require software version 2.0 or later to operate. 
Version1.0
Filesize99.0 MB
Download
Only download from trusted sources, like Thorlabs, and always scan files before executing.